??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
4-7/16 Inch
Series
526
Part No.
037628
Description
P4b-taf-407re
Housing Feature
4 Inch
Expansion Feature
Expansion Type
A
6.75 Inch
B
18.38 Inch
C
5.13 Inch
Dmin
14.50 Inch
Dmax
16.00 Inch
E
3.25 Inch
Bolt Diameter
7/8 Inch
G
1.75 Inch
H
2.06 Inch
J
11.83 Inch
K
3.375 Inch
L
6.45 Inch
M
6 Inch
P
12.46 Inch
T
0.34 Inch
Static Capacity
188400 lbs
Dynamic Capacity
25800 lbs
Number of Rollers/Row
25
Roller/Row Mean Diameter
0.59 Inch
Pitch Diameter
5.732 Inch
End Play
0.008/0.012 Inch
Collar Setscrews Size
5/8-11x1 Inch
Collar Setscrews Torque
1325 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
3.25 Degree
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.